IESNA:LM-63-2002
[TEST]P1345687
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R35B2750DE010 E3A451MW_4000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 4000K CCT AND, 80CRI , E3A451MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]418
TILT=NONE
1 -1 1 55 14 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
19.2 20 20.8 21.1 21.5 24.1 30.2 42.3 73.6 153.6
329.4 601.5 956.9 1067.9 1199.5 1317.3 1441 1529.7 1598.4 1645.6
1668.6 1678.4 1676.9 1668.2 1658.4 1648.2 1639.9 1630.1 1612.7 1579.1
1511.6 1446.3 1410.5 1373.1 1305.6 1232.8 1141.1 1054.6 944.5 813.2
687.9 594.3 514.7 296.6 75.1 2.6 1.1 0.8 0.8 0.8
0.4 0.4 0 0 0
19.2 20 20.8 21.1 21.5 24.1 29.8 41.5 74 147.5
306.4 580.7 899.6 1041.4 1152.8 1272 1379.2 1467.8 1544.1 1593.9
1625.6 1643.3 1646.3 1641.8 1634.2 1625.9 1618.8 1609.3 1596.5 1565.2
1511.2 1439.5 1395.8 1352 1285.6 1204.1 1128.2 1035.8 916.2 783
661.8 565.6 477.7 261.9 66.8 2.6 1.1 0.8 0.8 0.8
0.4 0.4 0 0 0
19.2 20 20.4 20.8 21.5 23.8 29.1 40.4 66 128.7
260.7 489 780 895.8 1022.2 1113.1 1221.8 1315.4 1396.1 1450.5
1502.9 1535 1553.1 1562.5 1565.6 1565.6 1560.7 1554.2 1542.9 1521
1477.3 1397.3 1326.3 1270.1 1193.9 1104.5 1013.9 916.9 804.9 695.1
567.5 472 380 181.5 43.4 2.6 1.1 0.8 0.8 0.4
0.4 0.4 0 0 0
19.2 20 20.4 20.8 21.5 23 27.9 36.6 57 106.8
197 368.3 603.7 698.4 802.2 893.5 989 1064.5 1142.2 1209
1257.7 1298.8 1327.1 1351.2 1364.1 1368.2 1367.1 1359.9 1345.2 1323.3
1282.6 1210.9 1126.3 1050.1 977.3 897.3 799.2 698.8 606.8 504.5
389.4 299.6 232.1 94.3 20.4 2.3 0.8 0.8 0.8 0.4
0.4 0.4 0 0 0
19.2 20 20.4 20.8 21.1 22.3 26.4 33.2 49.4 81.5
138.9 244.5 408.7 478.8 550.2 622.2 696.2 760 823.3 871.6
918.4 953.5 981.8 998.8 1009.7 1012.4 1006.7 995.8 978.4 955.4
918.8 866.4 799.2 719.2 641.5 573.2 493.2 420.7 347.1 272.4
205.3 142.6 101.9 41.9 11.7 1.9 0.8 0.4 0.4 0.4
0.4 0.4 0 0 0
19.2 20 20.4 20.8 20.8 21.5 24.5 29.8 41.1 63
98.5 148.7 227.5 270.2 308.3 351.7 398.5 440 477.3 510.5
536.6 559.2 574.7 585.2 588.6 586.4 577.7 563 542.6 518.5
488.3 452 401.9 353.6 304.1 260.4 218.1 178.9 144.1 109.8
76.2 56.2 40.4 20.8 7.2 1.5 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0
19.2 20 20.4 20.4 20.4 20.8 23 26.8 33.6 47.5
69.1 93.6 125.7 139.2 155.5 172.8 188.7 206.8 221.1 233.9
244.1 251.7 255.8 257 253.9 249 240 228.7 214.3 199.6
184.1 167.9 150.6 131.7 113.6 95.1 78.1 65.3 55.1 46
38.1 28.7 21.1 10.2 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0
19.2 20 20.4 20 19.6 19.2 18.9 18.9 19.6 21.5
24.1 27.5 31.3 32.5 33.6 34 34.3 34.3 34.3 34.3
33.6 32.8 31.7 30.6 29.1 26.4 23.4 20.8 18.9 17
15.1 13.6 11.3 9.1 7.5 6.4 5.3 4.2 3.4 2.6
1.9 1.5 0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0
19.2 20 19.6 19.2 18.5 17 15.5 14 12.5 10.9
9.8 8.7 7.2 6.8 6.4 5.7 5.3 4.9 4.2 3.8
3.4 3 2.6 2.3 2.3 1.9 1.5 1.1 0.8 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.8 0.8 0.8 0.8 0.8 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0
19.2 19.2 18.9 17.7 16.6 15.1 13.2 11.7 10.2 8.7
7.5 6.4 5.7 5.7 4.9 4.9 4.5 4.5 4.2 4.2
3.8 3.8 3.4 3.4 3 3 3 2.6 2.6 2.6
2.6 2.6 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
1.9 2.3 2.3 2.3 1.9 1.9 1.9 1.9 1.9 1.5
1.5 1.5 1.5 1.5 0
19.2 18.9 17.7 16.6 15.5 14 12.5 10.9 9.8 8.7
7.9 7.2 6.8 6.4 6.4 6 6 5.7 5.7 5.7
5.3 5.3 5.3 4.9 4.9 4.9 4.9 4.9 4.5 4.5
4.5 4.5 4.5 4.2 4.5 4.2 4.2 4.2 4.2 4.2
4.2 4.2 4.2 4.2 3.8 3.8 3.4 3 3 2.6
2.3 1.9 1.5 1.1 0
19.2 18.1 17 15.8 14.3 13.2 12.1 10.9 10.2 9.4
9.1 8.3 7.9 7.9 7.5 7.5 7.5 7.2 7.2 7.2
7.2 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8
6.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4
6.4 6.4 6.4 6 6 5.7 5.3 4.9 4.5 3.8
3.4 2.6 1.9 0.8 0
19.2 18.1 17 15.5 14.3 13.2 12.5 11.7 10.9 10.2
9.8 9.4 9.1 9.1 9.1 9.1 8.7 8.7 8.7 8.7
8.7 8.7 8.7 8.7 8.7 8.7 8.3 8.3 8.7 8.7
8.3 8.3 8.3 8.7 8.7 8.7 8.7 8.7 8.7 8.7
8.3 8.3 8.3 8.3 7.9 7.9 7.5 7.2 6.4 5.7
4.9 4.2 3 1.5 0
19.2 18.1 16.6 15.5 14.3 13.2 12.5 11.7 11.3 10.6
10.2 10.2 9.8 9.4 9.4 9.4 9.4 9.1 9.1 9.4
9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.4
9.1 9.1 9.1 9.4 9.4 9.4 9.1 9.4 9.1 9.1
9.1 9.1 9.1 9.1 8.7 8.3 7.9 7.5 6.8 6.4
5.3 4.5 3 1.5 0
